Active and preferred
RoHS Compliant
Lead-free

IR2214SS

1200 V half-bridge gate driver IC with integrated DESAT, Soft-Off, UVLO, TLTO, deadtime, and fault reporting
Multiple OPNs available
ea.

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

Product details

  • Channels
    2
  • Configuration
    Half Bridge
  • Input Vcc
    11.5 V to 20 V
  • Isolation Type
    Functional levelshift JI (Junction Isolated)
  • Output Current (Source)
    2 A
  • Output Current (Sink)
    3 A
  • Qualification
    Industrial
  • Turn Off Propagation Delay
    440 ns
  • Turn On Propagation Delay
    440 ns
  • VBS UVLO (On)
    10.2 V
  • VBS UVLO (Off)
    9.3 V
  • VCC UVLO (On)
    10.2 V
  • VCC UVLO (Off)
    9.3 V
  • Voltage Class
    1200 V
OPN
IR2214SSPBF IR2214SSTRPBF
Product Status active and preferred active and preferred
Infineon Package
Package Name N/A N/A
Packing Size 2200 2000
Packing Type TUBE TAPE & REEL
Moisture Level 3 3
Moisture Packing DRY DRY
Lead-free Yes Yes
Halogen Free No No
RoHS Compliant Yes Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name -
Packing Size 2200
Packing Type TUBE
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock

Product Status
Active
Infineon Package
Package Name -
Packing Size 2000
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
EiceDRIVER™ 1200 V half-bridge gate driver IC with typical 2 A source and 3 A sink currents in SSOP-24 lead package for IGBT discretes and IGBT modules. It utilizes proprietary 1200 V HVIC and latch immune CMOS technologies which enable a rugged, monolithic construction with integrated protective features such as desaturation detection, soft over-current shutdown, under-voltage lockout protection, two-level turn-on output and fault reporting.

Features

  • Floating channel up to 1200 V
  • Integrated desat. detection circuit
  • Soft over-current shutdown
  • Two-stage turn on output
  • Under-voltage lockout protection
  • Cross-conduct. prevent. (dead-time)
  • Low quiescent current
  • Synchronization signal
  • Matched delay outputs
  • Separate pull-up/pull-down output

Diagrams

IR2214xx
IR2214xx
IR2214xx IR2214xx IR2214xx

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }